Catalog 21 Page 342 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 342 Fastening Methods FASTENERS 5 Hole - Recessed Triangular Pivot Plate Part Description: The 5 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between proles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. Helpful Hint: Use double slide-in economy T-nut bolt assemblies, found on page 408, to save time and money. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. Part No. Series Color A B C D E F G H J K L M Weight 4394 Clear 3.000 1.500 .750 .328 1.500 .750 1.500 .750 .500 .250 3.000 4.500 .485 lb 4394-Black Black 3.000 1.500 .750 .328 1.500 .750 1.500 .750 .500 .250 3.000 4.500 .485 lb 40-4394 Clear 80.00 mm 40.00 mm 20.00 mm 8.30 mm 40.00 mm 20.00 mm 40.00 mm 20.00 mm 12.00 mm 6.00 mm 80.00 mm 120.00 mm .2287 kg 40-4394-Black Black 80.00 mm 40.00 mm 20.00 mm 8.30 mm 40.00 mm 20.00 mm 40.00 mm 20.00 mm 12.00 mm 6.00 mm 80.00 mm 120.00 mm .2287 kg Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Pivot Plate) Part No. Series Qty. Bolt T-Nut 3443 4 5/16-18 x 1 BHSCS, Washer Economy 75-3427 4 M8 x 25 mm BHSCS, Washer Economy Part No. Series Qty. Bolt 3446 1 5/16-18 x 7/8 SHCS, Washer & Hex Nut 75-3434 1 M8 x 25 mm SHCS, Washer & Hex Nut H F G TYP E TYP A R. C B D K J M L 5 Hole - Recessed Triangular Pivot Plate Bolt T-Nut Washer Hex Nut Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize 40 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page