Catalog 21 Page 341 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 341 Fastening Methods FASTENERS 5 Hole - Triangular Pivot Plate Part Description: The 5 hole - triangular pivot plate is a strong external connection method that is typically used with a nub to create a structured angle connection between proles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. Helpful Hint: Use double slide-in economy T-nut bolt assemblies, found on page 408, to save time and money. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Pivot Nub) Part No. Series Qty. Bolt T-Nut 3320 4 5/16-18 x 11/16 FBHSCS Economy Part No. Series Qty. Bolt 3330 1 5/16-18 x 11/16 FBHSCS Part No. Series Color A B C D E F G H J K L Weight 4371 Clear 3.000 1.500 .750 .328 1.500 .750 1.500 .750 .250 3.000 4.500 .267 lb 4371-Black Black 3.000 1.500 .750 .328 1.500 .750 1.500 .750 .250 3.000 4.500 .267 lb H F G TYP E TYP A J L K R. C B D 5 Hole - Triangular Pivot Plate Bolt T-Nut Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Dbl T-nut 15 Series Fractional

Previous Page
Next Page