Catalog 21 Page 338 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 338 Fastening Methods FASTENERS 3 Hole - Triangular Pivot Plate Part Description: The 3 hole - triangular pivot plate is an external connection method that can be used either with a nub or mounted directly to the T-slot. It is typically used to create a structured angle connection between proles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. Helpful Hint: Use double slide-in economy T-nut bolt assemblies, found on page 408, to save time and money. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. R. C D TYP E H TYP G F K J A B Part No. Series Color A B C D E F G H J K Weight 4372 Clear .750 1.500 .750 .328 1.500 3.000 1.500 .750 3.000 .250 .168 lb 4372-Black Black .750 1.500 .750 .328 1.500 3.000 1.500 .750 3.000 .250 .168 lb 40-4372 Clear 20.00 mm 40.00 mm 20.00 mm 8.30 mm 40.00 mm 80.00 mm 40.00 mm 20.00 mm 80.00 mm 6.00 mm .0811 kg 40-4372-Black Black 20.00 mm 40.00 mm 20.00 mm 8.30 mm 40.00 mm 80.00 mm 40.00 mm 20.00 mm 80.00 mm 6.00 mm .0811 kg Suggested Hardware (Mount to T-slot) Part No. Series Qty. Bolt T-Nut 3320 3 5/16-18 x 11/16 FBHSCS Economy 75-3422 3 M8 x 16 mm BHSCS Economy 3 Hole - Triangular Pivot Plate Bolt T-Nut Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize 40 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page