Catalog 21 Page 337 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 337 Fastening Methods FASTENERS 2 Hole - Pivot Joint (Continued) Part No. Series A B C D E F G H J K L M Weight 14011* 28.00 mm 14.00 mm 6.60 mm 14.00 mm 28.00 mm 49.00 mm 2.00 mm 1.00 mm 25.00 mm 29.20 mm 9.50 mm 6.00 mm .1225 kg 14017** 1.570 .790 .340 .790 1.570 2.520 .079 .039 1.378 .531 .315 .641 lb 14014** 30.00 mm 15.00 mm 8.30 mm 15.00 mm 30.00 mm 45.00 mm 7.00 mm .1412 kg 14016* 30.00 mm 15.00 mm 8.30 mm 15.00 mm 30.00 mm 50.00 mm 2.50 mm 1.00 mm 29.00 mm 10.50 mm 8.30 mm .1375 kg 14018*** 40.00 mm 20.00 mm 8.50 mm 20.00 mm 40.00 mm 63.20 mm 1.60 mm 6.20 mm 37.00 mm 15.00 mm / 16.00 mm 8.00 mm / 10.00 mm .2699 kg 14019*** 45.00 mm 22.50 mm 8.50 mm 22.50 mm 45.00 mm 63.60 mm 1.80 mm 6.20 mm 42.00 mm 16.00 mm / 17.00 mm 8.00 mm / 10.00 mm .3268 kg * Break off tabs ** No slot tabs available *** Insert tabs available in M8 and M10 * 45 series requires two SHCS and two threaded inserts Suggested Hardware (Mount to Prole End) 2-Hole Pivot Joint Machining Services Suggested Hardware (Mount to T-Slot) Part No. Series Qty. Bolt 3064 2 1/4-20 x 3/4 SHCS 3122 2 5/16-18 x 1 SHCS 11-6518 2 M6 x 18 mm SHCS 11-8525* 2 M8 x 25 mm SHCS 14196* 2 Threaded Insert Part No. Series Qty. Bolt T-Nut 3491 2 1/4-20 x 1/2 SHCS Economy 3456 2 5/16-18 x 5/8 SHCS Drop-In 75-3592 2 M6 x 14 mm SHCS Slide-In 75-3595 2 M6 x 16 mm SHCS Drop-In 75-3625 2 M8 x 16 mm SHCS Slide-In 75-3623 2 M8 x 16 mm SHCS Drop-In 2 Hole - Pivot Joint Bolt T-nut Prole Machining Type Prole Machined Reference Page End Tap Mounting Prole 848 Material Specications Material Process Finish Zinc Die Cast Powder Coat 40 Series 30 Series 25 Series 10 Series 15 Series Metric Fractional 45 Series Machining

Previous Page
Next Page