Catalog 21 Page 334 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 334 Fastening Methods FASTENERS Standard Angle Clamp Block Prole Part Description: The standard angle clamp block is typically mounted to the T-slot. The tab grips into the mating prole to help align and hold the clamp, enabling adjustments and a range of various angles. The standard angle clamp block is sold in pairs and requires no machining services. The suggested mounting hardware is included. C B A Standard Angle Clamp Block Part No. Series Material Grade Finish A B C Weight 4174 Aluminum 6105-T5 Clear Anodize .690 .710 .710 .063 lb 4174-Black Black Anodize .690 .710 .710 .063 lb 4468 Clear Anodize 1.195 1.142 1.142 .218 lb 4468-Black Black Anodize 1.195 1.142 1.142 .218 lb Included Hardware (Mount to T-Slot) Part No. Series Qty. Description 3048 2 10-32 x 1/2 SHCS 3276 2 Slide-in Economy T-Nut 3119 2 5/16-18 x 7/8 SHCS 3203 2 Standard Slide-in T-Nut Bolt T-nut 10 Series Fractional 15 Series

Previous Page
Next Page