Catalog 21 Page 332 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 332 Fastening Methods FASTENERS 3 Way - Rounded Corner Connector Part Description: The 3 way - rounded corner connector is an external fastening method that is typically used to create a curved corner connection between quarter round proles. It is a heavy-duty connection that is simple to use and provides a nished appearance while the rounded corner prevents sharp edges. The 3 way - rounded corner connector requires an end tap machining service (see page 848) on the mating proles. 3 Way - Rounded Corner Connector Bolt Tapped Prole E TYP D TYP B A H TYP J TYP G TYP F CBORE TYP K THRU TYP R. C Part No. Series Material Grade Finish A B C D E F G H J K Weight 4041 Aluminum 6105-T5 Clear Anodize 1.000 1.000 .750 .500 .500 .406 .117 .378 .244 .257 .049 lb 4041-Black Black Anodize 1.000 1.000 .750 .500 .500 .406 .117 .378 .244 .257 .049 lb 4441 Clear Anodize 1.500 1.500 1.125 .750 .750 .515 .200 .595 .310 .328 .213 lb 4441-Black Black Anodize 1.500 1.500 1.125 .750 .750 .515 .200 .595 .310 .328 .213 lb 40-4443 Clear Anodize 40.00 mm 40.00 mm 30.00 mm 20.00 mm 20.00 mm 13.50 mm 5.10 mm 16.13 mm 7.75 mm 8.30 mm .1025 kg 40-4443-Black Black Anodize 40.00 mm 40.00 mm 30.00 mm 20.00 mm 20.00 mm 13.50 mm 5.10 mm 16.13 mm 7.75 mm 8.30 mm .1025 kg Part No. Series Qty. Bolt 3017 3 1/4-20 x 1 Low Head Socket Cap Screw 3018 3 5/16-18 x 1 1/4 Low Head Socket Cap Screw 11-8525 3 M8 x 25 mm SHCS Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Proles 848 Suggested Hardware (Mount to Prole End) 40 Series 10 Series Metric Fractional Machining 15 Series

Previous Page
Next Page