Catalog 21 Page 326 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 326 Fastening Methods FASTENERS 4 Hole - Tall Gusseted Inside Corner Bracket Part Description: The 4 hole - tall gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. Each side of the bracket has two holes stacked one on top of the other. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. The 4 hole - tall gusseted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 4 1/4-20 x 1/2" BHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy 4 Hole - Tall Gusseted Inside Corner Bracket Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H J Weight 4136 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" .188" .438" .500" .875" .500" 1.000" .281" .078 lb 4136-Black Black Anodize 2.000" 2.000" .188" .438" .500" .875" .500" 1.000" .281" .078 lb 4336 Clear Anodize 3.000" 3.000" .250" .656" .750" 1.312" .750" 1.500" .328" .243 lb 4336-Black Black Anodize 3.000" 3.000" .250" .656" .750" 1.312" .750" 1.500" .328" .243 lb 25-4136 Clear Anodize 50.00 mm 50.00 mm 4.00 mm 11.00 mm 12.70 mm 22.00 mm 12.50 mm 25.00 mm 6.80 mm .0354 kg 25-4136-Black Black Anodize 50.00 mm 50.00 mm 4.00 mm 11.00 mm 12.70 mm 22.00 mm 12.50 mm 25.00 mm 6.80 mm .0354 kg 40-4336 Clear Anodize 80.00 mm 80.00 mm 6.00 mm 18.00 mm 20.00 mm 36.00 mm 20.00 mm 40.00 mm 8.30 mm .1234 kg 40-4336-Black Black Anodize 80.00 mm 80.00 mm 6.00 mm 18.00 mm 20.00 mm 36.00 mm 20.00 mm 40.00 mm 8.30 mm .1234 kg D TYP E CBORE TYP F G TYP H TYP J THRU TYP C TYP A B Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page