Catalog 21 Page 325 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 325 Fastening Methods FASTENERS 2 Hole - Gusseted Inside Corner Bracket Part Description: The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. The 2 hole - gusseted inside corner bracket engages the 2-degree drop- lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 2 1/4-20 x 1/2" BHSCS Economy 3320 2 5/16-18 x 11/16" FBHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy 2 Hole - Gusseted Inside Corner Bracket Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4132 Aluminum 6105-T5 Clear Anodize 1.000" 1.000" .188" .438" .500" .875" .500" .281" .035 lb 4132-Black Black Anodize 1.000" 1.000" .188" .438" .500" .875" .500" .281" .035 lb 4332 Clear Anodize 1.500" 1.500" .250" .656" .750" 1.312" .750" .328" .111 lb 4332-Black Black Anodize 1.500" 1.500" .250" .656" .750" 1.312" .750" .328" .111 lb 25-4132 Clear Anodize 25.00 mm 25.00 mm 4.00 mm 11.00 mm 12.70 mm 22.00 mm 12.50 mm 6.80 mm .0140 kg 25-4132-Black Black Anodize 25.00 mm 25.00 mm 4.00 mm 11.00 mm 12.70 mm 22.00 mm 12.50 mm 6.80 mm .0140 kg 40-4332 Clear Anodize 40.00 mm 40.00 mm 6.00 mm 18.00 mm 20.00 mm 36.00 mm 20.00 mm 8.30 mm .0567 kg 40-4332-Black Black Anodize 40.00 mm 40.00 mm 6.00 mm 18.00 mm 20.00 mm 36.00 mm 20.00 mm 8.30 mm .0567 kg A B F G H THRU TYP D C TYP E CBORE TYP Suggested Hardware (Mount to T-Slot) 40 Series 10 Series 15 Series Metric Fractional 25 Series

Previous Page
Next Page