Catalog 21 Page 324 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 324 Fastening Methods FASTENERS 8 Hole - Center Transition Inside Corner Bracket Part Description: The 8 hole - center transition inside corner bracket creates a 90 degree connection between proles within the same product type (either fractional or metric) but of differing series. It has four holes, comprised of two rows and two columns, on each side and it is an external fastening method that requires no machining services. The bracket is ush with the proles, taking up less space in the overall design. This option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability as well as being recongurable and reusable. 8 Hole - Center Transition Inside Corner Bracket Bolt T-Nut Part No. Series Color A B C D E F G H J K L M N P Weight 4513 to Clear 3.000 3.000 .250 .750 .750 1.500 1.000 1.500 .281 1.500 .500 .750 1.500 .328 .305 lb 4513-Black to Black 3.000 3.000 .250 .750 .750 1.500 1.000 1.500 .281 1.500 .500 .750 1.500 .328 .305 lb 65-4513 to Clear 80.00 mm 80.00 mm 6.00 mm 20.00 mm 18.75 mm 40.00 mm 25.00 mm 40.00 mm 6.30 mm 40.00 mm 11.25 mm 20.00 mm 40.00 mm 8.30 mm .1370 kg 65-4513-Black to Black 80.00 mm 80.00 mm 6.00 mm 20.00 mm 18.75 mm 40.00 mm 25.00 mm 40.00 mm 6.30 mm 40.00 mm 11.25 mm 20.00 mm 40.00 mm 8.30 mm .1370 kg Part No. Series Qty. Bolt T-Nut 3393 to 4 1/4-20 x 1/2 BHSCS Economy 3320 4 5/16-18 x 11/16 FBHSCS Economy 75-3405 to 4 M6 x 12 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy A B N M TYP L TYP K C TYP E TYP D J G H F P Suggested Hardware (Mount to T-Slot) Material Grade Finish Aluminum 6105-T5 Anodize Material Specications 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page