Catalog 21 Page 323 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 323 Fastening Methods FASTENERS 4 Hole - Wide Transition Inside Corner Bracket Part Description: The 4 hole - wide transition inside corner bracket creates a 90 degree connection between proles within the same product type (either fractional or metric) but of differing series. It has two adjacent holes on each side and is an external fastening method that requires no machining services. The bracket is ush with the proles, taking up less space in the overall design. This option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability as well as being recongurable and reusable. 4 Hole - Wide Transition Inside Corner Bracket Bolt T-Nut Part No. Series Qty. Bolt T-Nut 3393 to 2 1/4-20 x 1/2 BHSCS Economy 3320 2 5/16-18 x 11/16 FBHSCS Economy 75-3405 to 2 M6 x 12 mm BHSCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy Part No. Series Color A B C D E F G H J K L M N Weight 4512 to Clear 1.500 1.500 .188 .750 .750 1.000 1.500 .281 2.500 1.500 .500 .750 .328 .108 lb 4512-Black to Black 1.500 1.500 .188 .750 .750 1.000 1.500 .281 2.500 1.500 .500 .750 .328 .108 lb 65-4512 to Clear 40.00 mm 40.00 mm 6.00 mm 20.00 mm 18.75 mm 25.00 mm 40.00 mm 6.30 mm 62.50 mm 40.00 mm 11.25 mm 20.00 mm 8.30 mm .0671 kg 65-4512-Black to Black 40.00 mm 40.00 mm 6.00 mm 20.00 mm 18.75 mm 25.00 mm 40.00 mm 6.30 mm 62.50 mm 40.00 mm 11.25 mm 20.00 mm 8.30 mm .0671 kg A B D F G C TYP E TYP M L K J N TYP H TYP Suggested Hardware (Mount to T-Slot) Material Grade Finish Aluminum 6105-T5 Anodize Material Specications Dbl T-nut 40 Series 10 Series 15 Series Metric Fractional 25 Series

Previous Page
Next Page