Catalog 21 Page 321 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 321 Fastening Methods FASTENERS 4 Hole - Tall Transition Inside Corner Bracket Part Description: The 4 hole - tall transition inside corner bracket creates a 90 degree connection between proles within the same product type (either fractional or metric) but of differing series. Each side of the bracket has two holes stacked one on top of the other. It is an external fastening method that requires no machining services. The bracket is ush with the proles, taking up less space in the overall design. This option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability as well as being recongurable and reusable. 4 Hole - Tall Transition Inside Corner Bracket Bolt T-Nut Part No. Series Qty. Bolt T-Nut 3393 to 2 1/4-20 x 1/2" BHSCS Economy 3320 2 5/16-18 x 11/16" FBHSCS Economy 75-3405 to 2 M6 x 12 mm BHSCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H J Weight 4504 to Aluminum 6105-T5 Clear Anodize 3.000" 3.000" .250" .750" .438" 1.500" .328" .875" .257" .113 lb 4504-Black to Black Anodize 3.000" 3.000" .250" .750" .438" 1.500" .328" .875" .257" .113 lb 65-4504 to Clear Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 11.00 mm 40.00 mm 8.30 mm 22.00 mm 6.30 mm .0513 kg 65-4504-Black to Black Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 11.00 mm 40.00 mm 8.30 mm 22.00 mm 6.30 mm .0513 kg A B C TYP D TYP E TYP F TYP H J TYP G TYP Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 10 Series 15 Series Metric Fractional 25 Series

Previous Page
Next Page