Catalog 21 Page 320 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 320 Fastening Methods FASTENERS A D B J G C TYP E TYP F H 2 Hole - Transition Inside Corner Bracket Part Description: The 2 hole - transition inside corner bracket creates a 90 degree connection between proles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. The bracket is ush with the proles, taking up less space in the overall design. This option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability as well as being recongurable and reusable. Part No. Series Qty. Bolt T-Nut 3393 to 1 1/4-20 x 1/2 BHSCS Economy 3435 1 5/16-18 x 5/8 BHSCS, Washer Economy 75-3405 to 1 M6 x 12 mm BHSCS Economy 75-3422 1 M8 x 16 mm BHSCS Economy T-Nut Bolt 2 Hole - Transition Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H J Weight 4503 to Aluminum 6105-T5 Clear Anodize 1.500 1.500 .188 .750 .438 .328 .875 .257 .750 .041 lb 4503-Black to Black Anodize 1.500 1.500 .188 .750 .438 .328 .875 .257 .750 .041 lb 65-4503 to Clear Anodize 40.00 mm 40.00 mm 6.00 mm 20.00 mm 11.00 mm 8.33 mm 22.00 mm 6.30 mm 20.00 mm .0248 kg 65-4503-Black to Black Anodize 40.00 mm 40.00 mm 6.00 mm 20.00 mm 11.00 mm 8.33 mm 22.00 mm 6.30 mm 20.00 mm .0248 kg Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page