Catalog 21 Page 319 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 319 Fastening Methods FASTENERS Part Description: The 2 hole - lite transition inside corner bracket creates a 90 degree connection between proles within the same product type (either fractional or metric) but of differing series. It is a lightweight external fastening method that requires no machining services. The bracket is ush with the proles, taking up less space in the overall design. This option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability as well as being recongurable and reusable. A D B E TYP C TYP F TYP G J H 2 Hole - Lite Transition Inside Corner Bracket Part No. Series Qty. Bolt T-Nut 3386 to 1 1/4-20 x 3/8" BHSCS Economy 3319 1 5/16-18 x 1/2 FBHSCS Economy 75-3404 to 1 M6 x 10 mm BHSCS Economy 75-3421 1 M8 x 12 mm BHSCS Economy T-Nut Bolt 2 Hole - Lite Transition Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H J Weight 4509 to Aluminum 6105-T5 Clear Anodize 1.000" 1.000" .125" .500" .500" .257" 1.000" .328" .500" .020 lb 4509-Black to Black Anodize 1.000" 1.000" .125" .500" .500" .257" 1.000" .328" .500" .020 lb 65-4509 to Clear Anodize 25.00 mm 25.00 mm 3.00 mm 12.50 mm 12.50 mm 6.30 mm 25.00 mm 8.30 mm 12.50 mm .0086 kg 65-4509-Black to Black Anodize 25.00 mm 25.00 mm 3.00 mm 12.50 mm 12.50 mm 6.30 mm 25.00 mm 8.30 mm 12.50 mm .0086 kg Suggested Hardware (Mount to T-Slot) 40 Series 15 Series Metric Fractional 10 Series 25 Series

Previous Page
Next Page