Catalog 21 Page 316 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 316 Fastening Methods FASTENERS H TYP C TYP E TYP F TYP D TYP G A B 18 Hole - Inside Corner Bracket Part Description: The 18 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. Each side of the bracket has nine holes comprised of three rows and three columns. This fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 18 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 18 1/4-20 x 1/2" BHSCS Economy 3320 18 5/16-18 x 11/16 FBHSCS Economy T-Nut Bolt 18 Hole - Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H Weight 4017 Aluminum 6105-T5 Clear Anodize 3.000" 3.000" .188" .500" .438" 1.000" 2.875" .281" .271 lb 4017-Black Black Anodize 3.000" 3.000" .188" .500" .438" 1.000" 2.875" .281" .271 lb 4417 Clear Anodize 4.500" 4.500" .250" .750" .656" 1.500" 4.310" .328" .861 lb 4417-Black Black Anodize 4.500" 4.500" .250" .750" .656" 1.500" 4.310" .328" .861 lb Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional Dbl T-nut Trpl T-nut

Previous Page
Next Page