Catalog 21 Page 315 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 315 Fastening Methods FASTENERS Part Description: The 12 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. Each side of the bracket has six holes comprised of two rows and three columns. This fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 12 hole - wide inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. A G H TYP C TYP D TYP B E TYP F TYP 12 Hole - Wide Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H Weight 4016 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" .188" .500" .438" 1.000" 2.875" .281" .178 lb 4016-Black Black Anodize 2.000" 2.000" .188" .500" .438" 1.000" 2.875" .281" .178 lb 4416 Clear Anodize 3.000" 3.000" .250" .750" .656" 1.500" 4.310" .328" .564 lb 4416-Black Black Anodize 3.000" 3.000" .250" .750" .656" 1.500" 4.310" .328" .564 lb Part No. Series Qty. Bolt T-Nut 3393 12 1/4-20 x 1/2" BHSCS Economy 3320 12 5/16-18 x 11/16 FBHSCS Economy T-Nut Bolt 12 Hole - Wide Inside Corner Bracket Suggested Hardware (Mount to T-Slot) Dbl T-nut 10 Series 15 Series Fractional Trpl T-nut

Previous Page
Next Page