Catalog 21 Page 314 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 314 Fastening Methods FASTENERS A B C TYP D TYP E TYP G H TYP F 12 Hole - Tall Inside Corner Bracket Part Description: The 12 hole - tall inside corner bracket is an external fastening method that creates a 90 degree connection. Each side of the bracket has six holes comprised of three rows and two columns. This fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 12 hole - tall inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. T-Nut Bolt 12 Hole - Tall Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H Weight 4014 Aluminum 6105-T5 Clear Anodize 3.000" 3.000" .188" .500" .438" 1.000" 1.875" .281" .177 lb 4014-Black Black Anodize 3.000" 3.000" .188" .500" .438" 1.000" 1.875" .281" .177 lb 4414 Clear Anodize 4.500" 4.500" .250" .750" .656" 1.500" 2.812" .328" .560 lb 4414-Black Black Anodize 4.500" 4.500" .250" .750" .656" 1.500" 2.812" .328" .560 lb Part No. Series Qty. Bolt T-Nut 3393 12 1/4-20 x 1/2" BHSCS Economy 3320 12 5/16-18 x 11/16 FBHSCS Economy Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional Dbl T-nut Trpl T-nut

Previous Page
Next Page