Catalog 21 Page 313 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 313 Fastening Methods FASTENERS Part Description: The 10 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. One side of the bracket has six holes comprised of two rows and three columns, while the second side has four centered holes comprised of two rows and two columns. This bracket can be used to connect proles that are within the same series but of different sizes. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 10 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. A B K J H C TYP L TYP D E F TYP G 10 Hole - Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H J K L Weight 4020 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" .188" .500" .937" 1.000" 2.000" 2.875" .437" .500" .281" .168 lb 4020-Black Black Anodize 2.000" 2.000" .188" .500" .937" 1.000" 2.000" 2.875" .437" .500" .281" .168 lb 4420 Clear Anodize 3.000" 3.000" .250" .750" 1.405" 1.500" 2.810" 4.310" .654" .750" .328" .522 lb 4420-Black Black Anodize 3.000" 3.000" .250" .750" 1.405" 1.500" 2.810" 4.310" .654" .750" .328" .522 lb Part No. Series Qty. Bolt T-Nut 3393 10 1/4-20 x 1/2" BHSCS Economy 3320 10 5/16-18 x 11/16 FBHSCS Economy T-Nut Bolt 10 Hole - Inside Corner Bracket Suggested Hardware (Mount to T-Slot) Dbl T-nut 10 Series 15 Series Fractional Trpl T-nut

Previous Page
Next Page