Catalog 21 Page 312 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 312 Fastening Methods FASTENERS T-Nut M N P B G H A D E J K C F L 9 Hole - Wide Slotted Inside Corner Bracket Part Description: The 9 hole - wide slotted inside corner bracket is an external fastening method that creates a 90 degree connection. One side of the bracket has three adjacent holes and the second side has six holes comprised of two rows and three columns. The three adjacent holes are slotted, allowing for a larger degree in adjustability between connecting proles. This bracket requires no machining services and can provide innite positioning along the prole T-slot. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. 9 Hole - Wide Slotted Inside Corner Bracket Part No. Series Color A B C D E F G H J K L M N P Weight 4251 Clear 1.500 .500 2.875 .437 1.000 .281 .500 .188 .437 1.000 .281 .188 2.000 1.000 .129 lb 4251-Black Black 1.500 .500 2.875 .437 1.000 .281 .500 .188 .437 1.000 .281 .188 2.000 1.000 .129 lb 4281 Clear 2.250 .750 4.310 .656 1.500 .328 .500 .500 .656 1.500 .328 .250 3.000 1.500 .406 lb 4281-Black Black 2.250 .750 4.310 .656 1.500 .328 .500 .500 .656 1.500 .328 .250 3.000 1.500 .406 lb Part No. Series Qty. Bolt T-Nut 3393 9 1/4-20 x 1/2 BHSCS Economy 3320 9 5/16-18 x 11/16 FBHSCS Economy Suggested Hardware (Mount to T-Slot) Material Grade Finish Aluminum 6105-T5 Anodized Material Specications Bolt 10 Series 15 Series Fractional Dbl T-nut Trpl T-nut

Previous Page
Next Page