Catalog 21 Page 309 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 309 Fastening Methods FASTENERS A B L M TYP P TYP D TYP E TYP N TYP J TYP C TYP K TYP H TYP G TYP F TYP 8 Hole - 57mm Inside Corner Bracket with Dual Support Part Description: The 8 hole - 57mm inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. Part No. Series Qty. Bolt T-Nut 75-3593 8 M6 x 14 mm SHCS Drop-In Part No. Series Material Finish A B C D E F G H J K L M N P Weight 14089 Zinc Powder Coat 57.00 mm 57.00 mm 15.12 mm 13.50 mm 30.00 mm 6.00 mm 38.20 mm 3.00 mm 9.00 mm 29.32 mm 57.00 mm 7.00 mm 9.75 mm 11.12 mm .2271 kg 14095 Aluminum Natural 57.00 mm 57.00 mm 15.12 mm 13.50 mm 30.00 mm 6.00 mm 38.20 mm 3.00 mm 9.00 mm 29.32 mm 58.00 mm 7.00 mm 9.75 mm 11.12 mm .1029 kg Suggested Hardware (Mount to T-Slot) 30 Series Metric 8 Hole - 57mm Inside Corner Bracket Cover Cap Part No. Bracket No. Series Material A B C D Weight 12036 14089 PA6 GF 30 14.00 mm 87.30 mm 4.00 mm 56.60 mm .0245 kg 12037 14095 PA6 GF 30 17.00 mm 87.00 mm 7.00 mm 56.70 mm .0273 kg D A B C

Previous Page
Next Page