Catalog 21 Page 308 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 308 Fastening Methods FASTENERS Part Description: The 8 hole - inside corner bracket is an external fastening method that creates a 90 degree connection and has four holes on each side of the bracket, comprised of two rows and two columns. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 8 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. A B C TYP G H TYP D TYP E TYP F 8 Hole - Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H Weight 4114 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" .188" .500" .438" 1.000" 1.875" .281" .115 lb 4114-Black Black Anodize 2.000" 2.000" .188" .500" .438" 1.000" 1.875" .281" .115 lb 4304 Clear Anodize 3.000" 3.000" .250" .750" .656" 1.500" 2.810" .328" .365 lb 4304-Black Black Anodize 3.000" 3.000" .250" .750" .656" 1.500" 2.810" .328" .365 lb 25-4114 Clear Anodize 50.00 mm 50.00 mm 4.00 mm 12.50 mm 11.00 mm 25.00 mm 47.00 mm 6.80 mm .0440 kg 25-4114-Black Black Anodize 50.00 mm 50.00 mm 4.00 mm 12.50 mm 11.00 mm 25.00 mm 47.00 mm 6.80 mm .0440 kg 40-4304 Clear Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 18.00 mm 40.00 mm 76.00 mm 8.30 mm .1787 kg 40-4304-Black Black Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 18.00 mm 40.00 mm 76.00 mm 8.30 mm .1787 kg Part No. Series Qty. Bolt T-Nut 3393 8 1/4-20 x 1/2" BHSCS Economy 3320 8 5/16-18 x 11/16 FBHSCS Economy 75-3404 8 M6 x 10 mm BHSCS Economy 75-3422 8 M8 x 16 mm BHSCS Economy T-Nut Bolt 8 Hole - Inside Corner Bracket Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page