Catalog 21 Page 307 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 307 Fastening Methods FASTENERS A B C TYP D TYP E TYP F TYP G TYP H TYP L TYP J K TYP 6 Hole - Wide Slotted Inside Corner Bracket Part Description: The 6 hole - wide slotted inside corner bracket is an external fastening method that creates a 90 degree connection. There are three adjacent holes on each side of the bracket. Three of the holes on one side are slotted, allowing for a larger degree in adjustability between connecting proles. This bracket can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 6 1/4-20 x 1/2" BHSCS Economy 3320 6 5/16-18 x 11/16 FBHSCS Economy T-Nut Bolt 6 Hole - Wide Slotted Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H J K L Weight 4266 Aluminum 6105-T5 Clear Anodize 1.000" 1.000" .188" .500" .438" 1.000" .281" .188" 2.875" .281" .500" .081 lb 4266-Black Black Anodize 1.000" 1.000" .188" .500" .438" 1.000" .281" .188" 2.875" .281" .500" .081 lb 4296 Clear Anodize 1.500" 1.500" .250" .500" .656" 1.500" .328" .500" 4.312" .328" .750" .257 lb 4296-Black Black Anodize 1.500" 1.500" .250" .500" .656" 1.500" .328" .500" 4.312" .328" .750" .257 lb Suggested Hardware (Mount to T-Slot) Dbl T-nut 10 Series 15 Series Fractional Trpl T-nut

Previous Page
Next Page