Catalog 21 Page 306 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 306 Fastening Methods FASTENERS Part Description: The 6 hole - right aligned inside corner bracket is an external fastening method that creates a 90 degree connection. One side of the bracket has four holes comprised of two rows and two columns while the second side has two right-aligned, stacked holes. This bracket can be used to connect proles that are within the same series but of different sizes. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 6 hole - right aligned inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. A D G E B C TYP H J K L TYP F TYP 6 Hole - Right Aligned Inside Corner Bracket Part No. Series Qty. Bolt T-Nut 3393 6 1/4-20 x 1/2" BHSCS Economy 3320 6 5/16-18 x 11/16 FBHSCS Economy 75-3422 6 M8 x 16 mm BHSCS Economy T-Nut Bolt 6 Hole - Right Aligned Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H J K L Weight 4121 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" .188" .500" 1.437" 1.000" .938" 1.875" .437" .500" .281" .106 lb 4121-Black Black Anodize 2.000" 2.000" .188" .500" 1.437" 1.000" .938" 1.875" .437" .500" .281" .106 lb 4308 Clear Anodize 3.000" 3.000" .250" .750" 2.156" 1.500" 1.310" 2.810" .656" .750" .328" .326 lb 4308-Black Black Anodize 3.000" 3.000" .250" .750" 2.156" 1.500" 1.310" 2.810" .656" .750" .328" .326 lb 40-4308 Clear Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 58.00 mm 40.00 mm 36.00 mm 76.00 mm 18.00 mm 20.00 mm 8.30 mm .1597 kg 40-4308-Black Black Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 58.00 mm 40.00 mm 36.00 mm 76.00 mm 18.00 mm 20.00 mm 8.30 mm .1597 kg Suggested Hardware (Mount to T-Slot) 40 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page