Catalog 21 Page 305 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 305 Fastening Methods FASTENERS A D G F TYP E B C TYP K J H L TYP 6 Hole - Left Aligned Inside Corner Bracket Part Description: The 6 hole - left aligned inside corner bracket is an external fastening method that creates a 90 degree connection. One side of the bracket has four holes comprised of two rows and two columns while the second side has two left-aligned, stacked holes. This bracket can be used to connect proles that are within the same series but of different sizes. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 6 hole - left aligned inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 6 1/4-20 x 1/2" BHSCS Economy 3320 6 5/16-18 x 11/16 FBHSCS Economy 75-3422 6 M8 x 16 mm BHSCS Economy T-Nut Bolt 6 Hole - Left Aligned Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H J K L Weight 4122 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" .188" .500" .437" 1.000" .937" 1.875" .437" .500" .281" .105 lb 4122-Black Black Anodize 2.000" 2.000" .188" .500" .437" 1.000" .937" 1.875" .437" .500" .281" .105 lb 4309 Clear Anodize 3.000" 3.000" .250" .750" .656" 1.500" 1.310" 2.810" .656" .750" .328" .324 lb 4309-Black Black Anodize 3.000" 3.000" .250" .750" .656" 1.500" 1.310" 2.810" .656" .750" .328" .324 lb 40-4309 Clear Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 18.00 mm 40.00 mm 36.00 mm 76.00 mm 18.00 mm 20.00 mm 8.30 mm .1601 kg 40-4309-Black Black Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 18.00 mm 40.00 mm 36.00 mm 76.00 mm 18.00 mm 20.00 mm 8.30 mm .1601 kg Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page