Catalog 21 Page 304 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 304 Fastening Methods FASTENERS Part Description: The 6 hole - center inside corner bracket is an external fastening method that creates a 90 degree connection. One side of the bracket has four holes comprised of two rows and two columns while the second side has two centered, stacked holes. This bracket can be used to connect proles that are within the same series but of different sizes. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 6 hole - center inside corner bracket engages the 2-degree drop- lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. A B K J H C L TYP D E F TYP G 6 Hole - Center Inside Corner Bracket Part No. Series Qty. Bolt T-Nut 3393 6 1/4-20 x 1/2" BHSCS Economy 3320 6 5/16-18 x 11/16 FBHSCS Economy 75-3404 6 M6 x 10 mm BHSCS Economy 75-3422 6 M8 x 16 mm BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H J K L Weight 4111 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" .188" .500" .937" 1.000" .970" 1.875" .438" .500" .281" .106 lb 4111-Black Black Anodize 2.000" 2.000" .188" .500" .937" 1.000" .970" 1.875" .438" .500" .281" .106 lb 4311 Clear Anodize 3.000" 3.000" .250" .750" 1.405" 1.500" 1.310" 2.810" .654" .750" .328" .338 lb 4311-Black Black Anodize 3.000" 3.000" .250" .750" 1.405" 1.500" 1.310" 2.810" .654" .750" .328" .338 lb 25-4111 Clear Anodize 50.00 mm 50.00 mm 4.00 mm 12.50 mm 23.50 mm 25.00 mm 25.00 mm 47.00 mm 11.00 mm 12.50 mm 6.80 mm .0399 kg 25-4111-Black Black Anodize 50.00 mm 50.00 mm 4.00 mm 12.50 mm 23.50 mm 25.00 mm 25.00 mm 47.00 mm 11.00 mm 12.50 mm 6.80 mm .0399 kg 40-4311 Clear Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 38.00 mm 40.00 mm 36.00 mm 76.00 mm 18.00 mm 20.00 mm 8.30 mm .1606 kg 40-4311-Black Black Anodize 80.00 mm 80.00 mm 6.00 mm 20.00 mm 38.00 mm 40.00 mm 36.00 mm 76.00 mm 18.00 mm 20.00 mm 8.30 mm .1606 kg T-Nut Bolt 6 Hole - Center Inside Corner Bracket Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page