Catalog 21 Page 303 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 303 Fastening Methods FASTENERS B A C G H TYP D TYP E TYP F TYP 6 Hole - Wide 3x3 Inside Corner Bracket Part Description: The 6 hole - wide 3x3 inside corner bracket is an external fastening method that creates a 90 degree connection. There are three adjacent holes on each side of the bracket. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 6 1/4-20 x 1/2" BHSCS Economy 3320 6 5/16-18 x 11/16 FBHSCS Economy T-Nut Bolt 6 Hole - Wide 3x3 Hole Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H Weight 4015 Aluminum 6105-T5 Clear Anodize 1.000" 1.000" .188" .500" .437" 1.000" 2.875" .281" .083 lb 4015-Black Black Anodize 1.000" 1.000" .188" .500" .437" 1.000" 2.875" .281" .083 lb 4415 Clear Anodize 1.500" 1.500" .250" .750" .656" 1.500" 4.310" .328" .268 lb 4415-Black Black Anodize 1.500" 1.500" .250" .750" .656" 1.500" 4.310" .328" .268 lb Suggested Hardware (Mount to T-Slot) Trpl T-nut 10 Series 15 Series Fractional Dbl T-nut

Previous Page
Next Page