Catalog 21 Page 302 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 302 Fastening Methods FASTENERS Part Description: The 6 hole - wide 2x4 slotted inside corner bracket is an external fastening method that creates a 90 degree connection. One side of the bracket has two adjacent holes and the second side has four holes comprised of two rows and two columns. The two adjacent holes are slotted, allowing for a larger degree in adjustability between connecting proles. This fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque and can also be repositioned and reused. A B L TYP J C E F H G K D TYP 6 Hole - Wide 2x4 Slotted Inside Corner Bracket Part No. Series Qty. Bolt T-Nut 3393 6 1/4-20 x 1/2" BHSCS Economy 3320 6 5/16-18 x 11/16 FBHSCS Economy 75-3404 6 M6 x 10 mm BHSCS Economy 75-3422 6 M8 x 16 mm BHSCS Economy T-Nut Bolt 6 Hole - Wide 2x4 Hole Slotted Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H J K L Weight 4286 Aluminum 6105-T5 Clear Anodize 1.000" 2.000" .188" .500" .438" 1.000" .188" .281" 1.875" .281" .500" .084 lb 4286-Black Black Anodize 1.000" 2.000" .188" .500" .438" 1.000" .188" .281" 1.875" .281" .500" .084 lb 4285 Clear Anodize 1.500" 3.000" .250" .500" .656" 1.500" .500" .328" 2.810" .328" .750" .262 lb 4285-Black Black Anodize 1.500" 3.000" .250" .500" .656" 1.500" .500" .328" 2.810" .328" .750" .262 lb 25-4286 Clear Anodize 25.00 mm 50.00 mm 4.00 mm 12.50 mm 11.00 mm 25.00 mm 4.00 mm 6.80 mm 47.00 mm 6.80 mm 12.50 mm .0318 kg 25-4286-Black Black Anodize 25.00 mm 50.00 mm 4.00 mm 12.50 mm 11.00 mm 25.00 mm 4.00 mm 6.80 mm 47.00 mm 6.80 mm 12.50 mm .0318 kg 40-4285 Clear Anodize 40.00 mm 80.00 mm 6.00 mm 14.00 mm 18.00 mm 40.00 mm 14.00 mm 8.30 mm 76.00 mm 8.30 mm 20.00 mm .1279 kg 40-4285-Black Black Anodize 40.00 mm 80.00 mm 6.00 mm 14.00 mm 18.00 mm 40.00 mm 14.00 mm 8.30 mm 76.00 mm 8.30 mm 20.00 mm .1279 kg Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional 25 Series Metric 40 Series Dbl T-nut

Previous Page
Next Page