Catalog 21 Page 301 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 301 Fastening Methods FASTENERS A B D TYP E TYP F TYP C TYP G H TYP 6 Hole - Wide 2x4 Inside Corner Bracket Part Description: The 6 hole - wide 2x4 inside corner bracket is an external fastening method that creates a 90 degree connection. One side of the bracket has two adjacent holes and the second side has four holes comprised of two rows and two columns. This fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque and can also be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 6 1/4-20 x 1/2" BHSCS Economy 3320 6 5/16-18 x 11/16 FBHSCS Economy 75-3404 6 M6 x 10 mm BHSCS Economy 75-3422 6 M8 x 16 mm BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H Weight 4175 Aluminum 6105-T5 Clear Anodize 2.000" 1.000" .188" .500" .437" 1.000" 1.875" .281" .085 lb 4175-Black Black Anodize 2.000" 1.000" .188" .500" .437" 1.000" 1.875" .281" .085 lb 4375 Clear Anodize 3.000" 1.500" .250" .750" .654" 1.500" 2.810" .328" .277 lb 4375-Black Black Anodize 3.000" 1.500" .250" .750" .654" 1.500" 2.810" .328" .277 lb 25-4175 Clear Anodize 50.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 25.00 mm 47.00 mm 6.80 mm .0322 kg 25-4175-Black Black Anodize 50.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 25.00 mm 47.00 mm 6.80 mm .0322 kg 40-4375 Clear Anodize 80.00 mm 40.00 mm 6.00 mm 20.00 mm 18.00 mm 40.00 mm 76.00 mm 8.30 mm .1320 kg 40-4375-Black Black Anodize 80.00 mm 40.00 mm 6.00 mm 20.00 mm 18.00 mm 40.00 mm 76.00 mm 8.30 mm .1320 kg T-Nut Bolt 6 Hole - Wide 2x4 Hole Inside Corner Bracket Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page