Catalog 21 Page 299 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 299 Fastening Methods FASTENERS T-Nut A B D TYP H TYP E TYP F C TYP J K G 4 Hole - Wide Slotted Inside Corner Bracket Part Description: The 4 hole - wide slotted inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. Two of the adjacent holes are slotted, allowing for a larger degree of adjustability between connecting proles. This bracket requires no machining services and can provide innite positioning along the prole T-slot; it also engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Bolt 4 Hole - Wide Slotted Inside Corner Bracket Part No. Series Qty. Bolt T-Nut 3393 4 1/4-20 x 1/2" BHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H J K Weight 4260 Aluminum 6105-T5 Clear Anodize 1.000" 1.000" .188" .500" .438" .281" .188" 1.000" 1.875" .281" .052 lb 4260-Black Black Anodize 1.000" 1.000" .188" .500" .438" .281" .188" 1.000" 1.875" .281" .052 lb 4290 Clear Anodize 1.500" 1.500" .250" .500" .656" .328" .500" 1.500" 2.812" .328" .167 lb 4290-Black Black Anodize 1.500" 1.500" .250" .500" .656" .328" .500" 1.500" 2.812" .328" .167 lb 25-4260 Clear Anodize 25.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 6.80 mm 4.00 mm 25.00 mm 47.00 mm 6.80 mm .0200 kg 25-4260-Black Black Anodize 25.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 6.80 mm 4.00 mm 25.00 mm 47.00 mm 6.80 mm .0200 kg 40-4290 Clear Anodize 40.00 mm 40.00 mm 6.00 mm 14.00 mm 18.00 mm 8.30 mm 14.00 mm 40.00 mm 76.00 mm 8.30 mm .0826 kg 40-4290-Black Black Anodize 40.00 mm 40.00 mm 6.00 mm 14.00 mm 18.00 mm 8.30 mm 14.00 mm 40.00 mm 76.00 mm 8.30 mm .0826 kg Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page