Catalog 21 Page 297 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 297 Fastening Methods FASTENERS A C TYP L TYP E TYP F TYP G TYP H TYP D TYP J TYP B K 4 Hole - Inside Corner Bracket with Dual Support Part Description: The 4 hole - inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual supports provide additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. Part No. Series Qty. Bolt T-Nut 3455 4 5/16-18 x 3/4 SHCS Slide-In 75-3627 4 M8 x18 mm SHCS Slide-In 75-3630 4 M8 x 20 mm SHCS Drop-In Part No. Series Material Finish A B C D E F G H J K L Weight 14103 Zinc Natural 76.00 mm 76.00 mm 25.25 mm 19.00 mm 6.97 mm 21.50 mm 9.00 mm 29.50 mm 38.00 mm .2622 kg 14098 Powder Coat 76.00 mm 76.00 mm 25.25 mm 19.00 mm 6.97 mm 21.50 mm 9.00 mm 29.50 mm 38.00 mm .2705 kg 14100 Natural 76.00 mm 76.00 mm 1.98 mm 25.25 mm 19.00 mm 6.97 mm 21.50 mm 9.00 mm 29.50 mm 38.00 mm 8.00 mm .2618 kg 14099 Powder Coat 76.00 mm 76.00 mm 1.98 mm 25.25 mm 19.00 mm 6.97 mm 21.50 mm 9.00 mm 29.50 mm 38.00 mm 8.00 mm .2068 kg 14102 Natural 76.00 mm 76.00 mm 1.98 mm 25.25 mm 19.00 mm 6.97 mm 21.50 mm 9.00 mm 29.50 mm 38.00 mm 10.00 mm .2673 kg 14101 Powder Coat 76.00 mm 76.00 mm 1.98 mm 25.25 mm 19.00 mm 6.97 mm 21.50 mm 9.00 mm 29.50 mm 38.00 mm 10.00 mm .2693 kg Suggested Hardware (Mount to T-Slot) 40 Series 45 Series 15 Series Metric Fractional 4 Hole - Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12038 PA6 GF 30 14.00 mm 106.00 mm 4.00 mm 37.60 mm .0173 kg D A B C

Previous Page
Next Page