Catalog 21 Page 296 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 296 Fastening Methods FASTENERS Part Description: The 4 hole - inside corner bracket with single support is an external, die-cast fastening method that creates a 90 degree connection. Each side of the bracket has two holes stacked one on top of the other while the single support provides additional strength. The slotted mounting holes allow for greater adjustability between the connecting proles. Brackets with a slot tab on the support help to line up the prole with the bracket and prevent rotation. It requires no machining services and can provide innite positioning along the prole T-slot. T-Nut A C TYP B L TYP K D TYP J TYP H TYP E TYP F TYP G TYP 4 Hole - Inside Corner Bracket with Single Support Bolt 4 Hole - Inside Corner Bracket with Single Support Part No. Series Qty. Bolt T-Nut 3457 4 10-32 x 3/8 SHCS Slide-In 3455 4 5/16-18 x 3/4 SHCS Slide-In 75-3581 4 M5 x 8 mm BHSCS Slide-In 75-3401 4 M5 x 10 mm SHCS Slide-In 75-3593 4 M6 x 14 mm SHCS Drop-In 75-3627 4 M8 x 18 mm SHCS Roll-In 75-3630 4 M8 x 20 mm SHCS Drop-In Part No. Series Material Finish A B C D E F G H J K L Weight 14057 Aluminum Natural 38.00 mm 38.00 mm 1.48 mm 11.50 mm 9.00 mm 3.00 mm 7.05 mm 4.50 mm 19.65 mm 18.00 mm 5.00 mm .0124 kg 14058 38.00 mm 38.00 mm 1.48 mm 11.50 mm 9.00 mm 3.00 mm 7.05 mm 4.50 mm 19.65 mm 18.00 mm 6.00 mm .0121 kg 14068 57.00 mm 57.00 mm 15.62 mm 14.00 mm 6.00 mm 10.80 mm 6.20 mm 29.90 mm 28.00 mm .0569 kg 14070 57.00 mm 57.00 mm 1.98 mm 15.62 mm 14.00 mm 6.00 mm 10.80 mm 6.20 mm 29.90 mm 28.00 mm 8.00 mm .0577 kg 14080 76.00 mm 76.00 mm 23.50 mm 19.00 mm 8.50 mm 23.00 mm 9.00 mm 34.50 mm 38.00 mm .1139 kg 14081 76.00 mm 76.00 mm 3.82 mm 23.50 mm 19.00 mm 8.50 mm 23.00 mm 9.00 mm 34.50 mm 38.00 mm 8.00 mm .1121 kg 14086 86.00 mm 86.00 mm 28.00 mm 21.50 mm 9.50 mm 22.90 mm 9.00 mm 40.00 mm 43.00 mm .1554 kg 14088 86.00 mm 86.00 mm 3.82 mm 28.00 mm 21.50 mm 9.50 mm 22.90 mm 9.00 mm 40.00 mm 43.00 mm 10.00 mm .1557 kg Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional 30 Series Metric 40 Series 20 Series 25 Series 45 Series

Previous Page
Next Page