Catalog 21 Page 291 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 291 Fastening Methods FASTENERS Part No. Series Qty. Bolt T-Nut 75-3630 2 M8 x 20 mm SHCS Drop-In B C TYP A K L TYP D TYP G TYP J TYP F TYP E TYP H TYP 2 Hole - 42mm Slotted Inside Corner Bracket with Dual Support Part Description: The 2 hole- 42mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. Part No. Series Material Finish A B C D E F G H J K L Weight 14083 Aluminum Natural 41.30 mm 41.30 mm 27.32 mm 21.00 mm 9.80 mm 17.36 mm 3.50 mm 9.00 mm 42.00 mm .0500 kg 14085 Aluminum 41.30 mm 41.30 mm 2.46 mm 27.32 mm 21.00 mm 9.80 mm 17.36 mm 3.50 mm 9.00 mm 42.00 mm 10.00 mm .0513 kg 14092 Zinc 41.30 mm 41.30 mm 2.46 mm 27.32 mm 21.00 mm 9.80 mm 17.36 mm 3.50 mm 9.00 mm 42.00 mm 10.00 mm .1287 kg Suggested Hardware (Mount to T-Slot) Metric 45 Series 2 hole - 42mm Slotted Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12035 PA6 GF 30 20.00 mm 70.00 mm 3.00 mm 42.20 mm .0173 kg D A B C

Previous Page
Next Page