Catalog 21 Page 290 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 290 Fastening Methods FASTENERS Part Description: The 2 hole - 39mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. Part No. Series Qty. Bolt T-Nut 75-3625 2 M8 x 16 mm SHCS Slide-In 75-3626 2 M8 x 18 mm SHCS Drop-In B C TYP A K L TYP D TYP G TYP J TYP F TYP E TYP H TYP 2 Hole - 39mm Slotted Inside Corner Bracket with Dual Support Part No. Series Material Finish A B C D E F G H J K L Weight 14079 Zinc Natural 39.00 mm 39.00 mm 22.47 mm 20.00 mm 6.00 mm 23.05 mm 3.00 mm 9.00 mm 40.00 mm .0948 kg 14074 Powder Coat 39.00 mm 39.00 mm 22.47 mm 20.00 mm 6.00 mm 23.05 mm 3.00 mm 9.00 mm 40.00 mm .0962 kg 14076 Natural 39.00 mm 39.00 mm 3.02 mm 22.47 mm 20.00 mm 6.00 mm 23.05 mm 3.00 mm 9.00 mm 40.00 mm 8.00 mm .0898 kg 14075 Powder Coat 39.00 mm 39.00 mm 3.02 mm 22.47 mm 20.00 mm 6.00 mm 23.05 mm 3.00 mm 9.00 mm 40.00 mm 8.00 mm .0981 kg 14078 Natural 39.00 mm 39.00 mm 3.02 mm 22.47 mm 20.00 mm 6.00 mm 23.05 mm 3.00 mm 9.00 mm 40.00 mm 10.00 mm .0966 kg 14077 Powder Coat 39.00 mm 39.00 mm 3.02 mm 22.47 mm 20.00 mm 6.00 mm 23.05 mm 3.00 mm 9.00 mm 40.00 mm 10.00 mm .0980 kg Suggested Hardware (Mount to T-Slot) 45 Series Metric 40 Series 2 Hole - 39mm Slotted Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12034 PA6 GF 30 14.00 mm 64.00 mm 4.00 mm 39.60 mm .0572 kg D A B C

Previous Page
Next Page