Catalog 21 Page 289 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 289 Fastening Methods FASTENERS Part No. Series Qty. Bolt T-Nut 75-3598 2 M6 x 14 mm SHCS Drop-In B C TYP A K L TYP D TYP G TYP J TYP F TYP E TYP H TYP 2 Hole - 28mm Slotted Inside Corner Bracket with Dual Support Part Description: The 2 hole - 28mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. Part No. Series Material Finish A B C D E F G H J K L Weight 14067 Zinc Natural 28.00 mm 28.00 mm 16.79 mm 14.00 mm 4.00 mm 11.43 mm 2.50 mm 6.50 mm 28.00 mm .0382 kg 14062 Powder Coat 28.00 mm 28.00 mm 16.79 mm 14.00 mm 4.00 mm 11.43 mm 2.50 mm 6.50 mm 28.00 mm .0394 kg 14066 Natural 28.00 mm 28.00 mm 1.49 mm 16.79 mm 14.00 mm 4.00 mm 11.43 mm 2.50 mm 6.50 mm 28.00 mm 8.00 mm .0386 kg 14065 Powder Coat 28.00 mm 28.00 mm 1.49 mm 16.79 mm 14.00 mm 4.00 mm 11.43 mm 2.50 mm 6.50 mm 28.00 mm 8.00 mm .0400 kg Suggested Hardware (Mount to T-Slot) Metric 30 Series 2 Hole - 28mm Slotted Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12032 PA6 GF 30 14.00 mm 44.60 mm 4.00 mm 27.60 mm .0025 kg D A B C

Previous Page
Next Page