Catalog 21 Page 287 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 287 Fastening Methods FASTENERS Part No. Series Qty. Bolt T-Nut 3457 2 10-32 x 3/8" SHCS Econ. Slide-In 75-3581 2 M5 x 8 mm BHSCS Econ. Slide-In 75-3401 2 M5 x 10 mm SHCS Econ. Slide-In B A C TYP D TYP G TYP R. J F TYP E TYP H TYP K L TYP 2 Hole - 20mm Slotted Inside Corner Bracket with Dual Support Part Description: The 2 hole - 20mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. Part No. Series Material Finish A B C D E F G H J K L Weight 14051 Zinc Powder Coat 20.00 mm 20.00 mm 8.00 mm 8.50 mm 3.00 mm 5.00 mm 2.40 mm 3.10 mm 17.00 mm .0131 kg 14052 Powder Coat 20.00 mm 20.00 mm 1.00 mm 8.00 mm 8.50 mm 3.00 mm 5.00 mm 2.40 mm 3.10 mm 17.00 mm 5.00 mm .0104 kg 14053 Natural 20.00 mm 20.00 mm 1.00 mm 8.00 mm 8.50 mm 3.00 mm 5.00 mm 2.40 mm 3.10 mm 17.00 mm 5.00 mm .0125 kg 14054 Powder Coat 20.00 mm 20.00 mm 1.00 mm 8.00 mm 8.50 mm 3.00 mm 5.00 mm 2.40 mm 3.10 mm 17.00 mm 6.00 mm .0136 kg 14056 Natural 20.00 mm 20.00 mm 8.00 mm 8.50 mm 3.00 mm 5.00 mm 2.40 mm 3.10 mm 17.00 mm .0116 kg Suggested Hardware (Mount to T-Slot) 25 Series 10 Series Metric Fractional 20 Series 2 Hole - 20mm Slotted Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12030 PA6 GF 30 8.50 mm 32.00 mm 3.00 mm 16.00 mm .0018 kg D A B C

Previous Page
Next Page