Catalog 21 Page 284 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 284 Fastening Methods FASTENERS Part Description: The 2 hole - slotted inside corner bracket is an external fastening method that creates a 90 degree connection. The slotted hole allows for greater adjustability between the connecting proles. This bracket requires no machining services and can provide innite positioning along the prole T-slot. The 2 hole - slotted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 2 1/4-20 x 1/2" BHSCS Economy 3320 2 5/16-18 x 11/16" FBHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy 2 Hole - Slotted Inside Corner Bracket T-Nut A B C TYP E TYP D TYP G F H J 2 Hole - Slotted Inside Corner Bracket Bolt Part No. Series Material Grade Finish A B C D E F G H J Weight 4265 Aluminum 6105-T5 Clear Anodize 1.000" 1.000" .188" .500" .438" .188" .281" .875" .281" .024 lb 4265-Black Black Anodize 1.000" 1.000" .188" .500" .438" .188" .281" .875" .281" .024 lb 4295 Clear Anodize 1.500" 1.500" .250" .500" .656" .500" .328" 1.312" .328" .078 lb 4295-Black Black Anodize 1.500" 1.500" .250" .500" .656" .500" .328" 1.312" .328" .078 lb 25-4265 Clear Anodize 25.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 11.63 mm 6.80 mm 22.00 mm 6.80 mm .0095 kg 25-4265-Black Black Anodize 25.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 11.63 mm 6.80 mm 22.00 mm 6.80 mm .0095 kg 40-4295 Clear Anodize 40.00 mm 40.00 mm 6.00 mm 14.00 mm 18.00 mm 14.00 mm 8.30 mm 36.00 mm 8.30 mm .0386 kg 40-4295-Black Black Anodize 40.00 mm 40.00 mm 6.00 mm 14.00 mm 18.00 mm 14.00 mm 8.30 mm 36.00 mm 8.30 mm .0386 kg Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional 25 Series Metric 40 Series

Previous Page
Next Page