Catalog 21 Page 283 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 283 Fastening Methods FASTENERS Part No. Series Qty. Bolt T-Nut 3393 2 1/4-20 x 1/2" BHSCS Economy 3320 2 5/16-18 x 11/16" FBHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 75-3422 2 M8 x 16 mm BHSCS Economy A B F C TYP G TYP E TYP D TYP 2 Hole - Inside Corner Bracket Part Description: The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 2 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. 2 Hole - Inside Corner Bracket Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G Weight 4119 Aluminum 6105-T5 Clear Anodize 1.000" 1.000" .188" .500" .438" .875" .281" .025 lb 4119-Black Black Anodize 1.000" 1.000" .188" .500" .438" .875" .281" .025 lb 4302 Clear Anodize 1.500" 1.500" .250" .750" .655" 1.310" .328" .081 lb 4302-Black Black Anodize 1.500" 1.500" .250" .750" .655" 1.310" .328" .081 lb 25-4119 Clear Anodize 25.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 22.00 mm 6.80 mm .0095 kg 25-4119-Black Black Anodize 25.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 22.00 mm 6.80 mm .0095 kg 40-4302 Clear Anodize 40.00 mm 40.00 mm 6.00 mm 20.00 mm 18.00 mm 36.00 mm 8.30 mm .0408 kg 40-4302-Black Black Anodize 40.00 mm 40.00 mm 6.00 mm 20.00 mm 18.00 mm 36.00 mm 8.30 mm .0408 kg Suggested Hardware (Mount to T-Slot) 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page