Catalog 21 Page 282 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 282 Fastening Methods FASTENERS Part Description: The 2 hole - lite inside corner bracket is an external fastening method that creates a 90 degree connection. It is a lightweight bracket that requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 2 hole - lite inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3386 2 1/4-20 x 3/8" FBHSCS Economy 75-3404 2 M6 x 10 mm BHSCS Economy 2 Hole - Lite Inside Corner Bracket Bolt T-Nut A B C TYP D TYP E TYP F G TYP 2 Hole - Lite Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G Weight 4108 Aluminum 6105-T5 Clear Anodize 1.000" 1.000" .125" .500" .500" 1.000" .257" .021 lb 4108-Black Black Anodize 1.000" 1.000" .125" .500" .500" 1.000" .257" .021 lb 25-4108 Clear Anodize 25.00 mm 25.00 mm 3.00 mm 12.50 mm 12.50 mm 25.00 mm 6.30 mm .0086 kg 25-4108-Black Black Anodize 25.00 mm 25.00 mm 3.00 mm 12.50 mm 12.50 mm 25.00 mm 6.30 mm .0086 kg Suggested Hardware (Mount to T-Slot) 10 Series Fractional 25 Series Metric

Previous Page
Next Page