Catalog 21 Page 280 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 280 Fastening Methods FASTENERS 5 Hole - "L" Flat Plate Part Description: The 5 hole - L at plate is a strong, external fastening method offering a long-lasting connection. This at plate creates a 90 degree angle between proles and is typically used to form a corner connection. The fastener is ush with the proles, allowing for a larger clearance area. It requires no machining services, is easy to assemble, and can be recongured and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Material Grade Finish A B C D E F G H J Weight 4081 Aluminum 6105-T5 Clear Anodize 3.000" 3.000" 1.000" .500" .257" .188" .971" .971" .082" .082 lb 4081-Black Black Anodize 3.000" 3.000" 1.000" .500" .257" .188" .971" .971" .082" .082 lb 4481 Clear Anodize 4.500" 4.500" 1.500" .750" .328" .250" 1.464" 1.464" .125" .257 lb 4481-Black Black Anodize 4.500" 4.500" 1.500" .750" .328" .250" 1.464" 1.464" .125" .257 lb Part No. Series Qty. Bolt T-Nut 3321 5 1/4-20 x 1/2" FBHSCS Economy 3320 5 5/16-18 x 11/16" FBHSCS Economy 5 Hole - "L" Flat Plate Bolt T-Nut F H G C TYP A B D TYP E TYP R. J TYP Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional Dbl T-nut Trpl T-nut

Previous Page
Next Page