Catalog 21 Page 278 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 278 Fastening Methods FASTENERS 16 Hole - Cross Flat Plate Part Description: The 16 hole - cross at plate is an external fastening method that can be used to join more than two proles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 16 hole - cross at plate is durable and can be repositioned and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 16 1/4-20 x 1/2" FBHSCS Economy 3320 16 5/16-18 x 11/16" FBHSCS Economy 75-3404 16 M6 x 10 mm BHSCS Economy 75-3422 16 M8 x 16 mm BHSCS Economy 16 Hole - Cross Flat Plate Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4170 Aluminum 6105-T5 Clear Anodize 4.000" 6.000" 1.000" .500" .257" .188" 2.000" 2.000" .340 lb 4170-Black Black Anodize 4.000" 6.000" 1.000" .500" .257" .188" 2.000" 2.000" .340 lb 4370 Clear Anodize 6.000" 9.000" 1.500" .750" .328" .250" 3.000" 3.000" 1.040 lb 4370-Black Black Anodize 6.000" 9.000" 1.500" .750" .328" .250" 3.000" 3.000" 1.040 lb 25-4170 Clear Anodize 100.00 mm 150.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 50.00 mm 50.00 mm .1266 kg 25-4170-Black Black Anodize 100.00 mm 150.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 50.00 mm 50.00 mm .1266 kg 40-4370 Clear Anodize 160.00 mm 240.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 80.00 mm 80.00 mm .4968 kg 40-4370-Black Black Anodize 160.00 mm 240.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 80.00 mm 80.00 mm .4968 kg F D TYP H G A C TYP B E TYP S uggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional Trpl T-nut

Previous Page
Next Page