Catalog 21 Page 277 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 277 Fastening Methods FASTENERS 12 Hole - Cross Flat Plate Part Description: The 12 hole - cross at plate is an external fastening method that can be used to join more than two proles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 12 hole - cross at plate is durable and can be repositioned and reused. Tip: Use doubler triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 12 1/4-20 x 1/2" FBHSCS Economy 3320 12 5/16-18 x 11/16" FBHSCS Economy 12 Hole - Cross Flat Plate Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4160 Aluminum 6105-T5 Clear Anodize 4.000" 5.000" 1.000" .500" .257" .188" 2.000" 1.000" .272 lb 4160-Black Black Anodize 4.000" 5.000" 1.000" .500" .257" .188" 2.000" 1.000" .272 lb 4360 Clear Anodize 6.000" 7.500" 1.500" .750" .328" .250" 3.000" 1.500" .860 lb 4360-Black Black Anodize 6.000" 7.500" 1.500" .750" .328" .250" 3.000" 1.500" .860 lb F D TYP H G A C TYP B E TYP Suggested Hardware (Mount to T-Slot) Dbl T-nut 10 Series 15 Series Fractional Trpl T-nut

Previous Page
Next Page