Catalog 21 Page 276 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 276 Fastening Methods FASTENERS 7 Hole - Cross Flat Plate Part Description: The 7 hole - cross at plate is an external fastening method that can be used to join more than two proles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 7 hole - cross at plate is durable and can be repositioned and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 7 1/4-20 x 1/2" FBHSCS Economy 3320 7 5/16-18 x 11/16" FBHSCS Economy 75-3404 7 M6 x 10 mm BHSCS Economy 75-3600 7 M6 x 12 mm BHSCS Drop-in 75-3422 7 M8 x 16 mm BHSCS Economy 75-3619 7 M8 x 18 mm BHSCS Drop-in 7 Hole - Cross Flat Plate Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4135 Aluminum 6105-T5 Clear Anodize 3.000" 5.000" 1.000" .500" .257" .188" 1.000" 1.000" .187 lb 4135-Black Black Anodize 3.000" 5.000" 1.000" .500" .257" .188" 1.000" 1.000" .187 lb 4335 Clear Anodize 4.500" 7.500" 1.500" .750" .328" .250" 1.500" 1.500" .569 lb 4335-Black Black Anodize 4.500" 7.500" 1.500" .750" .328" .250" 1.500" 1.500" .569 lb 25-4135 Clear Anodize 75.00 mm 125.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 25.00 mm 25.00 mm .0703 kg 25-4135-Black Black Anodize 75.00 mm 125.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 25.00 mm 25.00 mm .0703 kg 30-4335 Clear Anodize 90.00 mm 150.00 mm 30.00 mm 15.00 mm 6.30 mm 4.00 mm 30.00 mm 30.00 mm .1025 kg 30-4335-Black Black Anodize 90.00 mm 150.00 mm 30.00 mm 15.00 mm 6.30 mm 4.00 mm 30.00 mm 30.00 mm .1025 kg 40-4335 Clear Anodize 120.00 mm 200.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 40.00 mm .2681 kg 40-4335-Black Black Anodize 120.00 mm 200.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 40.00 mm .2681 kg 45-4335 Clear Anodize 135.00 mm 225.00 mm 45.00 mm 22.50 mm 8.30 mm 6.00 mm 45.00 mm 45.00 mm .3465 kg 45-4335-Black Black Anodize 135.00 mm 225.00 mm 45.00 mm 22.50 mm 8.30 mm 6.00 mm 45.00 mm 45.00 mm .3465 kg F H G A D TYP C TYP B E TYP Suggested Hardware (Mount to T-Slot) Trpl T-nut Dbl T-nut 40 Series 30 Series 25 Series 10 Series 15 Series Metric Fractional 45 Series

Previous Page
Next Page