Catalog 21 Page 272 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 272 Fastening Methods FASTENERS 8 Hole - Tee Flat Plate Part Description: The 8 hole - tee at plate is a strong, external fastening method that requires no machining services and can be used to connect more than two proles together. This fastening option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 8 1/4-20 x 1/2" FBHSCS Economy 3320 8 5/16-18 x 11/16" FBHSCS Economy 75-3404 8 M6 x 10 mm BHSCS Economy 75-3422 8 M8 x 16 mm BHSCS Economy 75-3619 8 M8 x 18 mm BHSCS Drop-in 8 Hole - Tee Flat Plate Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4155 Aluminum 6105-T5 Clear Anodize 3.000" 4.000" 1.000" .500" .257" .188" 1.000" 2.000" .167 lb 4155-Black Black Anodize 3.000" 4.000" 1.000" .500" .257" .188" 1.000" 2.000" .167 lb 4355 Clear Anodize 4.500" 6.000" 1.500" .750" .328" .250" 1.500" 3.000" .514 lb 4355-Black Black Anodize 4.500" 6.000" 1.500" .750" .328" .250" 1.500" 3.000" .514 lb 25-4155 Clear Anodize 75.00 mm 100.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 25.00 mm 50.00 mm .0648 kg 25-4155-Black Black Anodize 75.00 mm 100.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 25.00 mm 50.00 mm .0648 kg 40-4355 Clear Anodize 120.00 mm 160.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 80.00 mm .2467 kg 40-4355-Black Black Anodize 120.00 mm 160.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 80.00 mm .2467 kg 45-4355 Clear Anodize 135.00 mm 180.00 mm 45.00 mm 22.50 mm 8.30 mm 6.00 mm 45.00 mm 90.00 mm .3171 kg 45-4355-Black Black Anodize 135.00 mm 180.00 mm 45.00 mm 22.50 mm 8.30 mm 6.00 mm 45.00 mm 90.00 mm .3171 kg D TYP C TYP F H B G A E TYP Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional Trpl T-nut 45 Series

Previous Page
Next Page