Catalog 21 Page 270 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 270 Fastening Methods FASTENERS 6 Hole - Tee Flat Plate Part Description: The 6 hole - tee at plate is a strong, external fastening method that requires no machining services and can be used to connect more than two proles together. This fastening option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Part No. Series Qty. Bolt T-Nut 3321 6 1/4-20 x 1/2" FBHSCS Economy 3320 6 5/16-18 x 11/16" FBHSCS Economy 6 Hole - Tee Flat Plate Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4123 Aluminum 6105-T5 Clear Anodize 2.000" 5.000" 1.000" .500" .257" .188" 1.000" 1.000" .137 lb 4123-Black Black Anodize 2.000" 5.000" 1.000" .500" .257" .188" 1.000" 1.000" .137 lb 4310 Clear Anodize 3.000" 7.500" 1.500" .750" .328" .250" 1.500" 1.500" .416 lb 4310-Black Black Anodize 3.000" 7.500" 1.500" .750" .328" .250" 1.500" 1.500" .416 lb F H G A D TYP C TYP B E TYP Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional Dbl T-nut Trpl T-nut

Previous Page
Next Page