Catalog 21 Page 268 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 268 Fastening Methods FASTENERS 4 Hole - Tee Flat Plate Part Description: The 4 hole - tee at plate is a strong, external fastening method that requires no machining services and can be used to connect more than two proles together. This fastening option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 4 Hole - Tee Flat Plate Bolt T-Nut Part No. Series Qty. Bolt T-Nut 3321 4 1/4-20 x 1/2" FBHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H Weight 4141 Aluminum 6105-T5 Clear Anodize 3.000" 2.000" 1.000" .500" .257" .188" 1.000" 1.000" .086 lb 4141-Black Black Anodize 3.000" 2.000" 1.000" .500" .257" .188" 1.000" 1.000" .086 lb 4341 Clear Anodize 4.500" 3.000" 1.500" .750" .328" .250" 1.500" 1.500" .267 lb 4341-Black Black Anodize 4.500" 3.000" 1.500" .750" .328" .250" 1.500" 1.500" .267 lb 25-4141 Clear Anodize 75.00 mm 50.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 25.00 mm 25.00 mm .0318 kg 25-4141-Black Black Anodize 75.00 mm 50.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 25.00 mm 25.00 mm .0318 kg 40-4341 Clear Anodize 120.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 40.00 mm .1207 kg 40-4341-Black Black Anodize 120.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 40.00 mm 40.00 mm .1207 kg F G A H D TYP C B E TYP Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page