Catalog 21 Page 267 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 267 Fastening Methods FASTENERS 6 Hole - 60 Degree Angled Flat Plate Part Description: The 6 hole - 60 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 60 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. Bolt T-Nut Part No. Series Qty. Bolt T-Nut 3320 6 5/16-18 x 11/16" FBHSCS Economy 75-3422 6 M8 x 16 mm BHSCS Economy 6 Hole - 60 Degree Angled Flat Plate Part No. Series Material Grade Finish A B C D E F G H J K Weight 4362 Aluminum 6105-T5 Clear Anodize 6.000" 3.000" 1.500" .750" .328" .250" 3.750" 1.701" 1.558" 60 .384 lb 4362-Black Black Anodize 6.000" 3.000" 1.500" .750" .328" .250" 3.750" 1.701" 1.558" 60 .384 lb 40-4362 Clear Anodize 160.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 100.00 mm 45.40 mm 47.30 mm 60 .1837 kg 40-4362-Black Black Anodize 160.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 100.00 mm 45.40 mm 47.30 mm 60 .1837 kg F G A C TYP D TYP B J H K E TYP Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 15 Series Metric Fractional

Previous Page
Next Page