Catalog 21 Page 266 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 266 Fastening Methods FASTENERS 4 Hole - 60 Degree Angled Flat Plate Part Description: The 4 hole - 60 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 60 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 4 Hole - 60 Degree Angled Flat Plate Bolt T-Nut Part No. Series Qty. Bolt T-Nut 3321 4 1/4-20 x 1/2" FBHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H J K Weight 4164 Aluminum 6105-T5 Clear Anodize 3.000" 2.000" 1.000" .500" .257" .188" 1.500" 1.134" 1.221" 60 .092 lb 4164-Black Black Anodize 3.000" 2.000" 1.000" .500" .257" .188" 1.500" 1.134" 1.221" 60 .092 lb 4361 Clear Anodize 4.500" 3.000" 1.500" .750" .328" .250" 2.250" 1.701" 1.558" 60 .280 lb 4361-Black Black Anodize 4.500" 3.000" 1.500" .750" .328" .250" 2.250" 1.701" 1.558" 60 .280 lb 40-4361 Clear Anodize 120.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 60.00 mm 45.40 mm 47.30 mm 60 .1296 kg 40-4361-Black Black Anodize 120.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 60.00 mm 45.40 mm 47.30 mm 60 .1296 kg F G A C TYP B J D TYP H K E TYP Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page