Catalog 21 Page 265 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 265 Fastening Methods FASTENERS 6 Hole - 45 Degree Angled Flat Plate Part No. Series Material Grade Finish A B C D E F G H J K Weight 4345 Aluminum 6105-T5 Clear Anodize 6.000" 3.000" 1.500" .750" .328" .250" 4.061" 1.061" 1.811" 45 .368 lb 4345-Black Black Anodize 6.000" 3.000" 1.500" .750" .328" .250" 4.061" 1.061" 1.811" 45 .368 lb 40-4345 Clear Anodize 160.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 108.60 mm 28.60 mm 48.60 mm 45 .1801 kg 40-4345-Black Black Anodize 160.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 108.60 mm 28.60 mm 48.60 mm 45 .1801 kg Part No. Series Qty. Bolt T-Nut 3320 6 5/16-18 x 11/16" FBHSCS Economy 75-3422 6 M8 x 16 mm BHSCS Economy Part Description: The 6 hole - 45 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 45 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. F G A E TYP C TYP D TYP B J H K 6 Hole - 45 Degree Angled Flat Plate T-Nut Bolt Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 15 Series Metric Fractional

Previous Page
Next Page