Catalog 21 Page 263 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 263 Fastening Methods FASTENERS 6 Hole - 30 Degree Angled Flat Plate T-Nut Bolt Part Description: The 6 hole - 30 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 30 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 6 Hole - 30 Degree Angled Flat Plate F K H J D TYP E TYP C TYP B G A Part No. Series Material Grade Finish A B C D E F G H J K Weight 4330 Aluminum 6105-T5 Clear Anodize 5.000" 3.000" 1.500" .750" .328" .250" 4.299" 1.786" 1.616" 30 .338 lb 4330-Black Black Anodize 5.000" 3.000" 1.500" .750" .328" .250" 4.299" 1.786" 1.616" 30 .338 lb 40-4330 Clear Anodize 133.40 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 115.20 mm 48.50 mm 45.50 mm 30 .1551 kg 40-4330-Black Black Anodize 133.40 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 115.20 mm 48.50 mm 45.50 mm 30 .1551 kg Part No. Series Qty. Bolt T-Nut 3320 6 5/16-18 x 11/16" FBHSCS Economy 75-3422 6 M8 x 16 mm BHSCS Economy Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 15 Series Metric Fractional

Previous Page
Next Page