Catalog 21 Page 260 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 260 Fastening Methods FASTENERS Part Description: The 4 hole - 15 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 15 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use a double slide-in economy T-nut (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 4 Hole - 15 Degree Angled Flat Plate Part No. Series Qty. Bolt T-Nut 3321 4 1/4-20 x 1/2" FBHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy 4 Hole - 15 Degree Angled Flat Plate T-Nut Bolt Part No. Series Material Grade Finish A B C D E F G H J K Weight 4110 Aluminum 6105-T5 Clear Anodize 2.250" 2.000" 1.000" .500" .257" .188" 1.966" .940" 1.092" 15 .075 lb 4110-Black Black Anodize 2.250" 2.000" 1.000" .500" .257" .188" 1.966" .940" 1.092" 15 .075 lb 4316 Clear Anodize 3.500" 3.000" 1.500" .750" .328" .250" 2.949" .944" 1.617" 15 .104 lb 4316-Black Black Anodize 3.500" 3.000" 1.500" .750" .328" .250" 2.949" .944" 1.617" 15 .104 lb 40-4316 Clear Anodize 94.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 79.20 mm 24.80 mm 43.40 mm 15 .1057 kg 40-4316-Black Black Anodize 94.00 mm 80.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 79.20 mm 24.80 mm 43.40 mm 15 .1057 kg H F E TYP D TYP K J G A C TYP B Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page