Catalog 21 Page 259 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 259 Fastening Methods FASTENERS F H D TYP E TYP G A C TYP B Part Description: The 12 hole - 90 degree angled at plate is an external fastening method that requires no machining services. This at plate creates a 90 degree angle between proles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be recongured and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly. 12 Hole - 90 Degree Angled Flat Plate Part No. Series Material Grade Finish A B C D E F G H Weight 4128 Aluminum 6105-T5 Clear Anodize 4.000" 4.000" 1.000" .500" .257" .188" 2.000" 2.000" .244 lb 4128-Black Black Anodize 4.000" 4.000" 1.000" .500" .257" .188" 2.000" 2.000" .244 lb 4328 Clear Anodize 6.000" 6.000" 1.500" .750" .328" .250" 3.000" 3.000" .752 lb 4328-Black Black Anodize 6.000" 6.000" 1.500" .750" .328" .250" 3.000" 3.000" .752 lb 25-4128 Clear Anodize 100.00 mm 100.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 50.00 mm 50.00 mm .1769 kg 25-4128-Black Black Anodize 100.00 mm 100.00 mm 25.00 mm 12.50 mm 6.30 mm 4.00 mm 50.00 mm 50.00 mm .1769 kg 40-4328 Clear Anodize 160.00 mm 160.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 80.00 mm 80.00 mm .3483 kg 40-4328-Black Black Anodize 160.00 mm 160.00 mm 40.00 mm 20.00 mm 8.30 mm 6.00 mm 80.00 mm 80.00 mm .3483 kg Part No. Series Qty. Bolt T-Nut 3321 12 1/4-20 x 1/2" FBHSCS Economy 3320 12 5/16-18 x 11/16" FBHSCS Economy 75-3404 12 M6 x 10 mm BHSCS Economy 75-3422 12 M8 x 16 mm BHSCS Economy 12 Hole - 90 Degree Angled Flat Plate T-Nut Bolt Suggested Hardware (Mount to T-Slot) Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional Trpl T-nut

Previous Page
Next Page